IESNA:LM-63-2002
[TEST]P953682
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-930-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16937
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2345.2 2649.8 2953.1 3209.8 3405.8 3524.8 3612.4 3703.4 3789.7 3888.9
4010.2 4140.9 4303.1 4480.4 4702.1 5018.3 5454.7 6045.1 6824.5 7822.1
9113.7 10662.1 12097.2 12930.3 12771.6 11548.8 9282.9 6734.7 4321.8 3072.1
2120 1329 739.7 161 0 0 0
2345.2 2604.3 2879.6 3103.6 3270.5 3380.2 3456 3538.9 3626.4 3716.2
3829.4 3964.7 4122.2 4297.3 4507.3 4782.6 5152.5 5641.4 6266.8 7136
8269 9356.4 9889.6 9706.5 9063.6 7985.5 6286.6 4254.1 2297.4 1357
747.9 334.9 129.5 16.3 0 0 0
2345.2 2577.4 2790.9 2947.3 3065.1 3136.3 3186.5 3251.8 3309 3363.8
3440.8 3543.5 3664.9 3781.5 3906.4 4059.2 4238.9 4454.8 4719.6 4984.5
5065 4799 4125.7 3335.8 2456.1 1704.7 1204.1 869.3 610.2 438.7
296.4 177.4 99.2 44.3 8.2 0 0
2345.2 2510.9 2669.6 2786.3 2853.9 2889 2913.5 2924 2917 2890.1
2850.4 2829.4 2806.1 2750.1 2627.6 2452.6 2270.6 2096.7 1947.4 1845.8
1794.5 1747.8 1683.7 1575.2 1492.3 1428.1 1229.8 996.4 658.1 460.9
329 228.7 151.7 65.3 9.3 0 0
2345.2 2444.4 2558.8 2645.1 2691.8 2703.4 2676.6 2604.3 2487.6 2335.9
2172.5 2040.7 1954.4 1901.9 1859.9 1798 1709.3 1624.2 1557.7 1522.7
1522.7 1532 1534.3 1525 1456.1 1304.5 1143.4 1036.1 872.8 701.2
508.7 333.7 182 71.2 4.7 0 0
2345.2 2390.7 2445.6 2508.6 2554.1 2549.4 2487.6 2367.4 2221.6 2085
1971.9 1891.4 1844.7 1809.7 1768.8 1705.8 1617.2 1509.8 1404.8 1322
1277.6 1283.5 1319.6 1344.1 1334.8 1294 1205.3 1061.8 901.9 751.4
610.2 479.5 348.9 203 87.5 0 0
2345.2 2318.4 2335.9 2380.2 2429.2 2452.6 2416.4 2337.1 2248.4 2169
2088.5 1997.5 1903 1810.8 1721 1626.5 1522.7 1413 1309.1 1224
1148.1 1083.9 1029.1 994.1 983.6 980.1 961.4 919.4 847.1 745.6
575.2 394.4 218.2 115.5 42 0 0
2345.2 2270.6 2227.4 2236.7 2307.9 2398.9 2470.1 2475.9 2425.7 2346.4
2254.2 2144.5 2017.4 1883.2 1756 1634.7 1519.2 1407.1 1306.8 1228.6
1171.4 1134.1 1103.8 1066.4 1009.3 919.4 826.1 758.4 697.7 630.1
541.4 418.9 269.5 156.3 51.3 0 0
2345.2 2213.4 2113 2097.9 2167.9 2344.1 2533.1 2621.8 2594.9 2494.6
2374.4 2251.9 2122.4 1978.9 1835.3 1695.3 1563.5 1442.1 1336 1254.3
1192.5 1149.3 1131.8 1120.1 1094.4 1038.4 970.8 893.8 815.6 724.6
613.7 478.4 352.4 221.7 72.3 0 0
2345.2 2158.5 2008 1933.4 1969.5 2146.9 2407.1 2615.9 2666.1 2578.6
2432.7 2292.7 2163.2 2027.9 1893.7 1759.5 1626.5 1497 1383.8 1297.5
1225.1 1177.3 1142.3 1127.1 1104.9 1064.1 1005.8 940.4 869.3 789.9
680.2 540.2 396.7 218.2 67.7 2.3 0
2345.2 2109.5 1943.9 1845.8 1859.9 2018.5 2258.9 2468.9 2586.8 2554.1
2431.6 2292.7 2163.2 2034.9 1908.9 1782.8 1652.2 1523.8 1411.8 1317.3
1236.8 1182 1141.1 1116.6 1090.9 1044.3 975.4 900.8 826.1 738.6
630.1 487.7 354.7 189 51.3 0 0
2345.2 2100.2 1903 1766.5 1740.8 1845.8 2033.7 2248.4 2390.7 2404.7
2328.9 2211.1 2094.4 1985.9 1878.5 1763 1641.7 1519.2 1406 1309.1
1226.3 1166.8 1115.4 1068.8 1012.8 929.9 814.4 680.2 554.2 450.4
347.7 232.2 141.2 71.2 5.8 0 0
2345.2 2043 1800.3 1609 1514.5 1519.2 1578.7 1659.2 1723.3 1757.2
1757.2 1715.2 1661.5 1604.3 1541.3 1474.8 1409.5 1338.3 1253.1 1165.6
1081.6 985.9 886.8 800.4 712.9 595.1 478.4 393.2 325.5 259
190.2 117.8 54.8 15.2 0 0 0
2345.2 2001 1722.2 1490 1346.5 1284.6 1264.8 1262.5 1255.5 1245
1222.8 1180.8 1130.6 1071.1 1001.1 943.9 887.9 844.8 816.7 805.1
789.9 757.2 704.7 638.2 558.9 476 399 331.4 267.2 208.9
149.3 84 36.2 5.8 0 0 0
2345.2 1980 1669.7 1416.5 1249.6 1166.8 1123.6 1086.3 1044.3 997.6
955.6 921.8 883.3 851.8 814.4 777.1 737.4 686.1 628.9 581.1
532.1 487.7 449.2 418.9 385 343 296.4 249.7 199.5 152.8
103.8 65.3 31.5 1.2 0 0 0
2345.2 1962.5 1638.2 1378 1203 1109.6 1052.4 997.6 945.1 892.6
842.4 799.2 758.4 717.6 680.2 644.1 605.6 565.9 528.6 488.9
451.5 418.9 389.7 358.2 320.9 288.2 250.9 208.9 161 119
86.3 51.3 17.5 0 0 0 0
2345.2 1978.9 1648.7 1383.8 1194.8 1085.1 1011.6 955.6 907.8 861.1
814.4 770.1 724.6 683.7 646.4 609.1 570.6 528.6 486.5 443.4
406 374.5 347.7 324.4 301 275.4 240.4 201.9 168 138.8
107.3 73.5 26.8 0 0 0 0
2345.2 1988.2 1660.3 1392 1190.1 1057.1 978.9 928.8 884.4 837.7
793.4 749.1 709.4 672.1 637.1 599.7 562.4 520.4 478.4 436.4
399 372.2 350 331.4 309.2 278.9 238 204.2 178.5 151.7
119 79.3 31.5 9.3 0 0 0
2345.2 1988.2 1673.2 1402.5 1186.6 1034.9 952.1 904.3 859.9 815.6
766.6 724.6 688.4 648.7 610.2 571.7 532.1 492.4 452.7 415.4
385 365.2 346.5 326.7 296.4 254.4 203 178.5 152.8 124.8
91 47.8 19.8 4.7 0 0 0
2345.2 2027.9 1723.3 1451.5 1215.8 1039.6 946.3 896.1 851.8 814.4
771.2 730.4 690.7 652.2 612.6 574.1 534.4 495.9 459.7 427
400.2 379.2 358.2 332.5 295.2 235.7 177.4 152.8 128.3 101.5
72.3 42 22.2 9.3 2.3 0 0
2345.2 2051.2 1757.2 1485.3 1241.5 1055.9 952.1 897.3 854.1 814.4
773.6 733.9 695.4 656.9 619.6 582.2 543.7 506.4 471.4 439.9
413 390.9 367.5 338.4 297.5 235.7 175 150.5 124.8 99.2
68.8 40.8 23.3 11.7 5.8 0 0
2345.2 2060.5 1779.3 1514.5 1264.8 1085.1 956.8 903.1 855.3 821.4
782.9 744.4 707.1 669.7 633.6 598.6 561.2 523.9 488.9 453.9
425.9 402.5 378 351.2 301 239.2 185.5 162.2 135.3 108.5
77 46.7 28 17.5 10.5 4.7 0
2345.2 2125.9 1880.9 1627.7 1376.8 1156.3 1001.1 914.8 868.1 830.7
796.9 761.9 726.9 691.9 655.7 619.6 583.4 546.1 512.2 479.5
450.4 423.5 396.7 366.4 329 281.2 221.7 189 161 133
101.5 64.2 39.7 25.7 18.7 9.3 0
2345.2 2174.9 1973 1747.8 1507.5 1278.8 1087.4 943.9 872.8 830.7
796.9 763.1 729.2 694.2 659.2 621.9 582.2 546.1 511.1 478.4
451.5 423.5 394.4 361.7 325.5 285.9 240.4 201.9 173.9 145.8
116.7 84 43.2 25.7 16.3 8.2 0
2345.2 2221.6 2080.4 1901.9 1702.3 1483 1268.3 1061.8 905.4 838.9
799.2 763.1 729.2 694.2 656.9 620.7 582.2 543.7 506.4 466.7
429.4 394.4 361.7 331.4 305.7 275.4 238 198.4 161 131.8
106.2 79.3 44.3 19.8 10.5 3.5 0
2345.2 2296.2 2228.6 2124.7 1956.7 1764.2 1571.7 1375.6 1121.3 917.1
820.2 774.7 737.4 701.2 666.2 630.1 592.7 555.4 516.9 476
437.5 399 364 331.4 299.9 267.2 232.2 198.4 161 122.5
94.5 66.5 42 22.2 10.5 4.7 0
2345.2 2373.2 2387.2 2373.2 2292.7 2166.7 2017.4 1851.7 1639.3 1365.1
1081.6 871.6 771.2 725.7 691.9 659.2 624.2 593.9 564.7 529.7
494.7 451.5 408.4 368.7 337.2 306.9 337.2 353.5 267.2 213.5
141.2 103.8 59.5 29.2 14 7 0
2345.2 2449.1 2550.6 2633.4 2666.1 2640.4 2557.6 2449.1 2347.6 2226.2
2040.7 1788.7 1493.5 1192.5 948.6 819.1 781.7 753.7 704.7 660.4
626.6 596.2 553.1 521.6 549.6 570.6 480.7 365.2 221.7 165.7
123.7 89.8 60.7 35 17.5 5.8 0
2345.2 2526.1 2716.3 2893.6 3025.5 3101.3 3106 3062.8 3022 3009.1
3001 2966 2897.1 2810.8 2701.1 2573.9 2414.1 2261.2 2207.6 2408.2
2843.4 3257.7 3319.5 2877.3 2030.2 1203 710.6 446.9 309.2 226.4
171.5 123.7 84 47.8 18.7 4.7 0
2345.2 2600.8 2868 3132.8 3354.5 3496.8 3564.5 3587.9 3611.2 3652
3715 3796.7 3894.7 3984.6 4074.4 4142.1 4249.4 4441.9 4801.3 5389.4
6152.4 6979.7 7787.1 8407.8 8480.2 7897.9 6780.2 5297.2 3698.7 2311.4
1343 799.2 455 171.5 52.5 2.3 0
2345.2 2627.6 2936.8 3243.7 3498 3666 3750 3786.2 3820 3866.7
3930.9 4007.9 4108.2 4209.8 4319.4 4468.8 4683.5 4996.2 5458.2 6098.8
6949.4 8071.8 9602.6 11502.1 12727.3 12430.9 11522 10271.2 8921.2 7640.1
6329.8 4884.2 3342.8 1964.9 796.9 200.7 0
2345.2 2647.4 2983.5 3333.5 3611.2 3793.2 3883.1 3909.9 3923.9 3930.9
3948.4 3971.7 4002.1 4014.9 4055.7 4146.7 4306.6 4561 4972.8 5578.4
6394 7531.6 9243.2 11758.8 15104 16168.1 15309.4 14290.8 13163.6 11989.9
10258.4 8015.8 5586.6 3401.2 1343 429.4 0
2345.2 2691.8 3088.5 3493.3 3828.2 4031.2 4089.6 4053.4 3967.1 3842.2
3704.5 3572.7 3442 3320.7 3261.2 3332.3 3642.7 4193.4 4859.6 5483.9
6075.4 6765 7707.8 9067.1 11670.2 14787.8 14151.9 12640.9 11649.2 10970.1
10002.8 8603.9 6721.8 4678.8 1829.5 301 0
2345.2 2715.1 3197 3638 3990.4 4161.9 4158.4 4010.2 3775.7 3528.3
3293.8 3097.8 2946.1 2857.5 2945 3380.2 4121.1 5026.5 5982.1 6989
8090.5 9139.4 10140.5 11301.5 13017.8 15209 15634.9 14505.4 13238.3 11939.7
10397.2 8326.2 5873.6 2843.4 1113.1 124.8 0
2345.2 2751.3 3220.3 3684.7 4044.1 4216.8 4143.2 3881.9 3551.7 3286.8
3051.1 2863.3 2729.1 2698.8 2952 3622.9 4619.3 5871.2 7414.9 9291.1
11348.1 13463.5 15577.7 17478.4 19638.1 21624 22126.9 21217.9 19485.3 17173.9
14134.4 9949.2 6457 3570.4 1722.2 199.5 0
2345.2 2753.6 3226.2 3684.7 4032.4 4186.4 4111.7 3857.4 3529.5 3235.5
2999.8 2815.4 2694.1 2711.6 3064 3855 4996.2 6492 8392.7 10555.9
12761.1 14919.6 17091 19328.9 21859.7 23699.7 23803.5 22352 19822.5 16476.1
12978.1 9640 6299.5 3664.9 1452.6 183.2 0
2345.2 2753.6 3214.5 3656.7 3975.2 4121.1 4103.6 3939.1 3685.9 3408.2
3160.8 2976.5 2849.3 2838.8 3116.5 3811.9 4831.6 6050.9 7475.6 9055.4
10634.1 12219.7 13743.5 15274.3 17372.2 19428.1 19977.6 18954.4 17214.7 14950
12421.6 9628.3 7251.6 4318.3 1639.3 144.7 0
2345.2 2722.1 3151.5 3554 3845.7 3995.1 4042.9 4016.1 3905.2 3738.4
3552.9 3374.3 3220.3 3137.5 3214.5 3591.4 4276.3 5159.5 6101.1 6973.9
7816.3 8556 9253.8 10229.2 12084.4 13947.7 13707.4 12125.2 10664.4 9372.8
7760.3 5831.6 3912.2 1903 534.4 65.3 0
2345.2 2720.9 3104.8 3458.3 3713.9 3856.2 3937.9 3990.4 4017.2 4025.4
4011.4 3971.7 3922.7 3869.1 3860.9 3955.4 4244.8 4751.1 5460.5 6268
7193.2 8341.3 9858.1 11827.7 13897.5 14287.3 12119.4 9365.8 6888.7 5016
3936.7 2876.1 2086.2 1227.5 341.9 14 0
2345.2 2656.8 2980 3277.5 3494.5 3625.2 3722 3806 3884.2 3983.4
4090.7 4198.1 4334.6 4465.3 4642.6 4907.5 5289 5833.9 6658.8 7783.6
9158.1 10753.1 12647.9 14766.8 15526.4 14407.4 11762.3 8826.7 5961.1 4299.6
3110.6 2075.7 1249.6 288.2 7 0 0
2345.2 2649.8 2953.1 3209.8 3405.8 3524.8 3612.4 3703.4 3789.7 3888.9
4010.2 4140.9 4303.1 4480.4 4702.1 5018.3 5454.7 6045.1 6824.5 7822.1
9113.7 10662.1 12097.2 12930.3 12771.6 11548.8 9282.9 6734.7 4321.8 3072.1
2120 1329 739.7 161 0 0 0
